您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
幫助
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
幫助
登錄
註冊
忘記密碼?
回饋
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
目錄: ACE Shock Absorbers
Created: 27.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ACE Shock Absorbers
TS - TUBUS-Series
ACE Shock Absorbers
TUBUS-Series
Powered by
CAD模型選擇
{ace_stossdaempfer/tubus_serie/ts.prj},{NB=TS51-27_0},{ARTNR=TS51-27},{EAUF1=92.0},{EAUF2=114},{HUB=27},{DF=0},{D=51},{D1=69},{D2=47},{L1=12},{L2=52},{M=M12},{D11=45.000},{R=139.0625},{L11=1.000},{D5=45.000},{L22=3.000},{D22=20.000},{G=12.000},{KDM=9.853},{L4=24.000},{L5=7.500},{D3=18.000},{SW=10.000},{L6=12.200},{D4=13.500},{R1=1.200},{H=23.000},{L7=25.000},{R2=11.500},{GEW=0.102},{INFO=Datenblatt}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
詢價請求
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
EAUF1
Max. Energy Capacity under constant load
[Nm/Hub]
EAUF2
Max. Energy Capacity at emergency stop
[Nm/Hub]
HUB
Max. Stroke
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
Thread
ⁿ/ₐ
GEW
Weight
[kg]
TS14-7
TS14-7
2.0
3
7
14
19
13
4
15
M4
0.003
TS18-9
TS18-9
4.0
6
9
18
24
16
5
18
M5
0.006
TS20-10
TS20-10
6.0
7
10
20
27
19
6
21
M6
0.008
TS26-15
TS26-15
11.5
15
15
26
37
25
6
28
M6
0.015
TS32-16
TS32-16
23.0
26
16
32
44
30
6
32
M6
0.021
TS35-19
TS35-19
30.0
36
19
35
48
33
6
36
M6
0.028
TS40-19
TS40-19
34.0
42
19
40
51
34
6
38
M6
0.031
TS41-21
TS41-21
48.0
63
21
41
55
38
12
41
M12
0.051
TS44-23
TS44-23
63.0
72
23
44
60
40
12
45
M12
0.072
TS48-25
TS48-25
81.0
91
25
48
64
44
12
49
M12
0.086
TS51-27
TS51-27
92.0
114
27
51
69
47
12
52
M12
0.102
TS54-29
TS54-29
122.0
158
29
54
73
50
12
55
M12
0.116
TS58-30
TS58-30
149.0
154
30
58
78
53
12
59
M12
0.132
TS61-32
TS61-32
163.0
169
32
61
83
56
16
62
M16
0.203
TS64-34
TS64-34
208.0
254
34
64
87
60
16
66
M16
0.233
TS68-36
TS68-36
227.0
272
36
68
92
63
16
69
M16
0.248
TS75-39
TS75-39
291.0
408
39
75
101
69
16
75
M16
0.301
TS78-40
TS78-40
352.0
459
40
78
105
72
16
79
M16
0.339
TS82-44
TS82-44
419.0
620
44
82
110
75
16
84
M16
0.346
TS84-43
TS84-43
475.0
635
43
84
115
78
16
85
M16
0.402
TS90-47
TS90-47
580.0
778
47
90
124
84
16
92
M16
0.490
TS107-56
TS107-56
902.0
966
56
107
147
100
16
110
M16
0.733
Previews
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處